Electrical proportional amplifier


Electrical proportional amplifier for controlling direct operated valves 4WRP6 series 1X

The VT-VRPA2-5.../RTP/ is suitable for controlling direct operated 4WRP6 series 1X valves. It offers both zero and maximum adjustments for both solenoids. Ramp times are set by potentiometer adjustments for both acceleration and deceleration.


  • Ramp generator can be deactivated
  • Deadband compensation

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.