Home > Products > Product Groups > Focused Delivery Program > GoTo Hydraulics > Proportional Electronics > VT-VRRA
Analog amplifiers for high-response valves
VT-VRRA
Control amplifier for standard servo solenoid valve
The amplifier VT-VRRA1 controls standard servo solenoid valves with DC-LVDT feedback for direct operated 4WRPH..L-2X and 2-stage 4WRL..-3X. These are basic amplifiers. Since these components are normally used in closed loop applications, other features like ramp, time, and spool compenstion (jump) are not needed.
Features
- Analog amplifiers in Eurocard format
- Controlled output stage
- Enable input
- Short-circuit-proof outputs
- Adjustment options: Valve zero point
- Cable break detection for actual value cable
- Closed-loop position control with PID characteristics
VT-VRRA – Analog amplifiers for high-response valves
Material Number | Description | Max. Quantity | Shipment (Business Days) | PDF |
0811405060 | VT-VRRA 1-527-20/V0 | 5 | 10 | RE30041 |
0811405063 | VT-VRRA 1-527-20/V0/2STV | 5 | 10 | RE30045 |
0811405061 | VT-VRRA 1-527-20/V0/2STV | 5 | 10 | RE30041 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.