USA

Select your location

USA
 

Proportional directional control valves, direct operated

4WRA(E)B

Direct operated proportional valves with or without on-board electronics (OBE)

4WRA(E)B6 type direct operated proportional valves are available with or without on-board electronics (OBE). Suitable for open loop applications, the WRA(E)B6 does not have integral feedback; however, provides proportional flow output dependant on a commanded value. The WRA(E)B6 may also be used with a DC switching signal, if the application requires throttled shifting without full proportional control.

Features

  • Size 6
  • Direct operated proportional directional control valves, which control both the direction and volume of a fluid flow
  • Mounts on standard ISO 4401-3, NFPA T3.5.1MR1 D 03 and ANSI B 93.7 D 03 interface
  • Two piece solenoid design with removable coils
  • Integrated electronics available
  • For subplates, see RE 45 052
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.