USA

Select your location

USA
 

High-response directional valve, direct operated with electrical position feedback

4WRPE (Series 3X)

High performance, direct operated proportional valve

Marginal Column
Content

4WRPE10 Series 3X is high performance, direct operated, proportional valve. It is suitable for demanding open loop and closed loop applications like position, velocity, and pressure control. It is even more robust than the previous design.

Features

  • Size 10
  • Nominal flow at 10 bar drop: 50 to 80 Lpm
  • Spool in housing
  • Direct operated by onboard electronic soleniods
  • Standard 7-pin connector
  • Mounts on ISO 4401-3, ANSI B93.8 D03
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.