USA

Select your location

USA
 

High-response directional valves, direct operated with electrical position feedback

4WRPE (Series 3X)

High performance, direct operated proportional valve

Marginal Column
Content

4WRPEH 6 is a high performance, direct operated, servo-solenoid valve. It is suitable for closed loop applications like position, velocity, and pressure control. It is even more robust than the previous desgin. Series-3X is not designed for pilot operated applications, 3WRCBH, or 4WRLE.

Features

  • Size 6
  • Nominal flow at 70 bar drop: 4 to 40 Lpm
  • Precise sleeve and spool
  • Fail-safe position of control spool in off condition
  • Direct operated by onboard electronic solenoid
  • Standard 7-pin connector
  • Mounts on ISO 4401-3, ANSI B93.8 D03
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.