USA

Select your location

USA
 

4/3 directional high-response control valves, direct operated, with integrated control electronics

4WRSE

Direct operated 4/3 directional high-response valves with on-board electronics (OBE)

These 4/3 directional high-response valves are direct operated components of sandwich plate design. They are actuated by control solenoids. The solenoids are controlled by integrated control electronics (OBE).

Features

  • Size 10
  • Direct operated directional high-response control valve with integrated control electronics (OBE) for controlling the direction and magnitude of flow
  • Suitable for position and velocity control
  • Porting pattern to DIN 24340 form A and ISO 4401
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.