Home > Products > Product Groups > Focused Delivery Program > GoTo Hydraulics > Proportional Valves > DBE6X
Proportional pressure relief valve, pilot operated
DBE6X
Pilot operated proportional pressure relief valves
Type DBE6X proportional pressure relief valves are pilot operated pressure relief valves. The valves are actuated by means of a proportional solenoid. With these valves, the system pressure that needs to be limited can be infinitely adjusted in relation to the solenoid current.
Features
- Size 6
- Pilot operated valves (pilot valves) for limiting system pressure (pilot oil internal only)
- Adjustable by means of the solenoid current
- Solenoid versions Imax = 0.8 A
- Pressure limitation to a safe level even with faulty electronics
- (solenoid current I > Imax)
- For subplate attachment, mounting hole configuration to ISO 4401-03-02-0-94
DBE6X – Proportional pressure relief valve, pilot operated
Material Number | Description | Max. Quantity | Shipment (Business Days) | PDF |
0811402043 | DBE 6X-1X/315G24-8NZ4M | 5 | 10 | RE29156 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.