Home > Products > Product Groups > Focused Delivery Program > GoTo Hydraulics > Proportional Valves > DBEE6
Proportional pressure relief valve, pilot operated
DBEE6
Pilot operated proportional pressure relief valves
The pilot operated proportional pressure relief valves of the type DBEE are operated by means of a proportional solenoid. These valves are used to limit a system pressure. With these valves it is possible to steplessly adjust the system pressure to be limited depending on the electrical command value.
Features
- Size 6
- Pilot operated valve for limiting a system pressure
- Operation by means of proportional solenoids
- Proportional solenoid with rotatable and detachable coil
- For subplate mounting or sandwich plate design:
- Porting pattern according to ISO 4401-03-02-0-05 and DIN 24340
DBEE6 – Proportional pressure relief valve, pilot operated
Material Number | Description | Max. Quantity | Shipment (Business Days) | PDF |
R901323940 | DBEE 6-2X/315G24K31A1M | 5 | 10 | RE29258 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.