DBETA proportional pressure relief valves are for high performance applications up to 5 Lpm. Combine DBETA with logic valves (like LC + LFA..DB) for high flow pressure circuits. Pilot remote pressure control on axial piston pumps (DRG control A4V, A10V, A15V).
The integral pressure transducer is factory calibrated to on-board electronics with a standard 7-pin analog interface. DBETA is a closed loop pressure design for outstanding linearity and accuracy, even while fluid viscosity and flows change. Sensor fault detection switches valve to a 0v condition. Simple installation, no user software or bus.
Features
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.