Proportional pressure relief valves with position feedback (Lvdt AC/AC)


Proportional pressure relief valves

DBETBEX proportional pressure relief valves limit pressure for piloting applications requiring high performance. Pressure is directly controlled by changing the proportional solenoid position with on-board electronics (OBE).


  • Size 6
  • Directly operated valves with position feedback for limiting system pressure
  • Adjustable through the position of the armature against the compression spring
  • Position-controlled at a high magnetic force, minimal hysteresis <0.3%
  • Pressure limitation to a safe level even with faulty electronics (solenoid current I > Imax)
  • For subplate attachment, mounting hole configuration to ISO 4401-03-02-0-94

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.