Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
Varies | GoTo Module with 03 Guideway Option (Centering Ring Machining) | 4 | 15 |
Select your location
Industries
OverviewService
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Easy Handling - Connection Features
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
Varies | GoTo Module with 03 Guideway Option (Centering Ring Machining) | 4 | 15 |
Easy Handling - Connection Technology
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R039110326 | Angle X145/Y110 | 2 | 3 |
R039120046 | Connecting Kit X110/Y110 | 2 | 3 |
R039120047 | Connecting Kit X145/Y110 | 2 | 3 |
R039120048 | Connecting Kit X145/Y145 | 2 | 3 |
R039110182 | Connecting Kit Extended X145/Y110 (Left Hand) | 1 | 3 |
R039110176 | Connecting Kit Extended X145/Y110 (Right Hand) | 1 | 3 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.