USA English


End Bearings and Pillow Blocks

GoTo Linear Motion

Features of Rexroth's End Bearings/Pillow Blocks include:

  • Easy installation due to variable fixture options, along with reference edges
  • High axial load capacity with precision angular contact bearings
  • Available from stock in variety of sizes
  • Effective full contact sealing
Download GoTo Linear Motion Catalog
Download GoTo Linear Motion Catalog

End Bearings

Material Number Material Description Max Quantity Shipment (Business Days)
R159060600 Bearing LAD 12x5/10 3 1
R159061000 Bearing LAD 16x5/10/16 2 1
R159061500 Bearing LAD 20x5/20 (15mm ID) 2 1
R159061700 Bearing LAD 25x5/10/25 3 1
R159062000 Bearing LAD 32x5/10/20/32 (20mm ID) 3 1
R159062500 Bearing LAD 32x5/10/20/32 (25mm ID) 3 1
R159063000 Bearing LAD 40x5/10/20/40 3 1
R159001200 Bearing LAF 20x5/20 3 1
R159001730 Bearing LAF 25x5/10/25 3 1
R159002030 Bearing LAF 32x5/10/20/32 3 1
R159032530 Bearing LAF 40x10/20/40 3 1
R159010600 Bearing LAN 12x5/10 3 1
R159011000 Bearing LAN 16x5/10/16 3 1
R159011200 Bearing LAN 20x5/20 3 1
R159011730 Bearing LAN 25x5/10/25 3 1
R159012030 Bearing LAN 32x5/10/20/32 3 1
R159022530 Bearing LAN 40x10/20/40 3 1

Pillow Blocks

Material Number Material Description Max Quantity Shipment (Business Days)
R159112020 Pillow Block SEB-F 32x5/10/20/32 NMZ Locknut 3 1
R159111720 Pillow Block SEB-F 25x5/10/25 NMZ Locknut 3 1
R159110620 Pillow Block SEB-F 12x5/10 3 1
R159111020 Pillow Block SEB-F 16x5/10/16 3 1
R159111220 Pillow Block SEB-F 20x5/20 3 1
R159111730 Pillow Block SEB-F 25x5/10/25 3 1
R159112030 Pillow Block SEB-F 32x5/10/20/32 3 1
R159113030 Pillow Block SEB-F 40x5 3 1
R159122530 Pillow Block SEB-F 40x10/20/40 3 1
R159160620 Pillow Block SEB-L 12x5/10 3 1
R159161020 Pillow Block SEB-L 16x5/10/16 3 1
R159161220 Pillow Block SEB-L 20x5/20 3 1
R159161720 Pillow Block SEB-L 25x5/10/25 3 1
R159162020 Pillow Block SEB-L 32x5/10/20/32 3 1
R159163020 Pillow Block SEB-L 40x5 3 1
R159163010 Pillow Block SEB-L 40x10/20/40 3 1
R159401200 Pillow Block SEC-F 20x5/20 3 1
R159402000 Pillow Block SEC-F 32x5/10/20/32 3 1
R159461500 Pillow Block SEC-L 20x5/20 3 1
R159462000 Pillow Block SEC-L 32x5/10/20/32 3 1

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.