USA English


Ball Nuts

GoTo Ball Nuts

Rexroth ball screw assemblies provide design engineers with diverse solutions for transport and positioning tasks with driven screws or with driven nuts. At Rexroth you will be sure to find exactly the kind of tailor-made products you need for special applications.

  • Smooth, quiet and consistent motion with the Rexroth internal recirculation system
  • Capable of high speeds and acceleration rates
  • High dynamic load capability
  • Effective full contact sealing
  • Available in preload (when provided as an assembly) or clearance configurations
Download GoTo Linear Motion Catalog
Download GoTo Linear Motion Catalog

ZEMES Ball Nuts

Material Number Material Description Max Quantity Shipment (Business Days)
R151217012 ZEMES Ball Nut 20x20 3 1
R151224012 ZEMES Ball Nut 25x10 3 1
R151221012 ZEMES Ball Nut 25x5 3 1

SEMES Ball Nuts

Material Number Material Description Max Quantity Shipment (Business Days)
R151201024 SEM-E-S Ball Nut 16x5 3 1
R151211014 SEM-E-S Ball Nut 20x5 3 1
R151221014 SEMES Ball Nut 25x5 3 1
R151231014 SEMES Ball Nut 32x5 3 1
R151247014 SEMES Ball Nut 40x20 3 1
R151241014 SEMES Ball Nut 40x5 3 1

FEMEB Ball Nuts

Material Number Material Description Max Quantity Shipment (Business Days)
R153246006 FEMEB Ball nut 12x5 3 1
R150201063 FEMEC Ball nut 16x5 3 1
R150204083 FEMEC Ball nut 16x10 3 1
R150206063 FEMEC Ball nut 16x16 3 1
R150211083 FEMEC Ball nut 20x5 3 1
R150217063 FEMEC Ball nut 20x20 3 1
R150221083 FEMEC Ball nut 25x5 3 1
R150224083 FEMEC Ball nut 25x10 3 1
R150228063 FEMEC Ball nut 25x25 3 1
R150231083 FEMEC Ball nut 32x5 3 1
R150234084 FEMEC Ball nut 32x10 3 1
R150237063 FEMEC Ball nut 32x20 3 1
R150239063 FEMEC Ball nut 32x32 3 1
R150241084 FEMEC Ball nut 40x5 3 1
R150244083 FEMEC Ball nut 40x10 3 1
R150247083 FEMEC Ball nut 40x20 3 1
R150249063 FEMEC Ball nut 40x40 33333 1

FEMES Ball Nuts

Material Number Material Description Max Quantity Shipment (Business Days)
R153246023 FEMES Ball Nut 12x5 3 1
R151204013 FEMES Ball Nut 16x10 3 1
R151206013 FEMES Ball Nut 16x16 3 1
R151201023 FEMES Ball Nut 16x5 3 1
R151217013 FEMES Ball Nut 20x20 3 1
R151211013 FEMES Ball Nut 20x5 3 1
R151224013 FEMES Ball Nut 25x10 3 1
R151228013 FEMES Ball Nut 25x25 3 1
R151221013 FEMES Ball Nut 25x5 3 1
R151234013 FEMES Ball Nut 32x10 3 1
R151237013 FEMES Ball Nut 32x20 3 1
R151239013 FEMES Ball Nut 32x32 3 1
R151231013 FEMES Ball Nut 32x5 3 1
R151244013 FEMES Ball Nut 40x10 3 1
R151247013 FEMES Ball Nut 40x20 3 1
R151249013 FEMES Ball Nut 40x40 3 1
R151241013 FEMES Ball Nut 40x5 3 1

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.