Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R114026010 | LINEAR MODULE MKR-110-NN-2 | 4 | 5 |
Select your location
Industries
OverviewService
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
MKR Linear Module
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R114026010 | LINEAR MODULE MKR-110-NN-2 | 4 | 5 |
MKR Mounting Accessories
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R117529026 | CLAMPING PIECE 25-110 | 48 | 1 |
MKR Spare Parts
Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R117320032 | Carriage for MKR-110, 210mm length, with threaded holes | 1 | 1 |
R117320033 | Carriage for MKR-110, 305mm length, with threaded holes | 1 | 1 |
R117320031 | Carriage for MKR-110, 305mm length, with t-slots | 1 | 1 |
R117529049 | Cover Strip for MKR-110 | 1 | 3 |
R117520115 | Cover Strip Hardware Kit for MKR-110 | 1 | 1 |
R117220006 | Drive End for MKR-110, single shaft without keyway | 1 | 1 |
R117220007 | Drive End for MKR-110, through shaft without keyway | 1 | 1 |
R117120010 | Tension End for MKR-110 | 1 | 1 |
R117529061 | Toothed Belt for MKR-110 | 1 | 3 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.