USA

Select your location


PSK Precision Ball Screw Driven Module

GoTo Linear Motion

Features of Rexroth's PSK - Precision Module with Ball Screw Drive include:

  • Extremely compact and rigid precision steel profile with reference edge and integrated Rexroth guideway geometry
  • Precision ball screw drive in tolerance grade 7 with zero-backlash nut system
  • Aluminum fixed bearing end block with preloaded ball bearings and ball screw journal
  • Floating bearing end block with double ball bearings
  • One or two steel carriages, standard length or long for PSK with or without cover plate
  • One aluminum carriage, standard length or long, for PSK with sealing strip
Download GoTo Linear Motion Catalog
Download GoTo Linear Motion Catalog

Ball Screw Drive

Material Number Material Description Max Quantity Shipment (Business Days)
R146530000 PSK-060 option with cover 3 10
R146530000 PSK-060 option with sealing strip 3 10
R146530000 PSK-060 option without cover 3 10
R146540000 PSK-090 option with cover 3 10
R146540000 PSK-090 standard without cover 3 10

PSK Spare Parts

Material Number Material Description Max Quantity Shipment (Business Days)
R141830112 Cover Strip for PSK-060 1 3
R117519049 Cover Strip for PSK-090 1 3

Mounting Accessories

Material Number Material Description Max Quantity Shipment (Business Days)
R141901001 Clamping piece - PSK-060 24 1
R141901000 Clamping piece – PSK-090 24 1

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.