USA

Select your location

USA
 

GoTo PSK Precision Ball Screw Driven Module

  • next page

    PSK Precision Modules

    Rexroth Precision Modules are precise, ready-to-install linear motion systems that combine high stiffness with travel accuracy with compact dimensions.

  • next page

    Mounting Accessories for PSK

    General note - Mounting with clamping fixtures

    The reference edge cannot be used in the region of the clamping fixtures. Suitable for all cover options.

  • next page

    Mounting Accessories for PSK

    Clamping fixtures

    Recommended number:

    - 3 per 500 mm and side

Marginal Column
Content

Features of Rexroth's PSK - Precision Module with Ball Screw Drive include:

  • Extremely compact and rigid precision steel profile with reference edge and integrated Rexroth guideway geometry
  • Precision ball screw drive in tolerance grade 7 with zero-backlash nut system
  • Aluminum fixed bearing end block with preloaded ball bearings and ball screw journal
  • Floating bearing end block with double ball bearings
  • One or two steel carriages, standard length or long for PSK with or without cover plate
  • One aluminum carriage, standard length or long, for PSK with sealing strip


PSK - Precision Module with Ball Screw Drive Resources

 

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.