USA

Select your location


Roller Rails, Runner Blocks and Rail

GoTo Linear Motion

Features of Rexroth's Roller Rails include:

  • Up to 3 times higher load capacity as compared to Ball Type Systems
  • O Arrangement for high torsional load capacity and maximum stiffness
  • Available in Top Mount configurations with either Plastic Hole Plugs or stainless steel Rail Seal for optimum contamination protection
  • Offered in 1mm increments up to 3900mm
Download GoTo Linear Motion Catalog
Download GoTo Linear Motion Catalog

Standard Flanged Runner Blocks

Material Number Material Description Max Quantity Shipment (Business Days)
R18515222X Standard Flanged Runner Block 55, 8% Preload, P Accuracy 20 1
R18516222X Standard Flanged Runner Block 65, 8% Preload, P Accuracy 4 1
R18512222X Standard Flanged Runner Block 25, 8% Preload, P Accuracy 8 1
R18513222X Standard Flanged Runner Block 35, 8% Preload, P Accuracy 20 1
R18514222X Standard Flanged Runner Block 45, 8% Preload, P Accuracy 20 1

Standard Slimline Runner Blocks

Material Number Material Description Max Quantity Shipment (Business Days)
R18213222X Standard Slimline High Runner Block 35, 8% Preload, P Accuracy 8 1
R18214222X Standard Slimline High Runner Block 45, 8% Preload, P Accuracy 8 1

Long Flanged Runner Blocks

Material Number Material Description Max Quantity Shipment (Business Days)
R18535222X Long Flanged Runner Block 55 20 1
R18532222X Long Flanged Runner Block 25 8 1
R18533222X Long Flanged Runner Block 35 8 1
R18534222X Long Flanged Runner Block 45 20 1
R18535222X Long Flanged Runner Block 20 1
R18536222X Long Flanged Runner Block 65 12 1

Long Slimline Runner Blocks

Material Number Material Description Max Quantity Shipment (Business Days)
R18243222X Long Slimline High Runner Block 35 8 1
R18244222X Long Slimline High Runner Block 45 8 1
R18245222X Long Slimline High Runner Block 55 8 1

Rail System

Material Number Material Description Max Quantity Shipment (Business Days)
R180535231 Roller Rail 35 mm, P Accuracy 10 2
R180533261 Roller Rail 35 mm, with Rail Seal and Clip Retainers, P Accuracy 10 2
R180545231 Roller Rail 45 mm, P Accuracy 10 2
R180543261 Roller Rail 45 mm, with Rail Seal and Clip Retainers, P Accuracy 10 2
R180555231 Roller Rail 55 mm, P Accuracy 10 2
R180553261 Roller Rail 55 mm, with Rail Seal and Clip Retainers, P Accuracy 10 2
R180565231 Roller Rail 65 mm, P Accuracy 6 2
R180563261 Roller Rail 65 mm, with Rail Seal and Clip Retainers, P Accuracy 6 2
R180525331 Roller Rail 25 mm, H Accuracy 4 2
R180525231 Roller Rail 25 mm, P Accuracy 4 2
R180523331 Roller Rail 25 mm, with Rail Seal and Clip Retainers, H Accuracy 4 2
R180523231 Roller Rail 25 mm, with Rail Seal and Clip Retainers, P Accuracy 4 2
R180535331 Roller Rail 35 mm, H Accuracy 10 2
R180533361 Roller Rail 35 mm, with Rail Seal and Clip Retainers, H Accuracy 10 2
R180545331 Roller Rail 45 mm, H Accuracy 10 2
R180543361 Roller Rail 45 mm, with Rail Seal and Clip Retainers, H Accuracy 10 2
R180555331 Roller Rail 55 mm, H Accuracy 10 2
R180553361 Roller Rail 55 mm, with Rail Seal and Clip Retainers, H Accuracy 10 2
R180565331 Roller Rail 65 mm, H Accuracy 5 2
R180563361 Roller Rail 65 mm, with Rail Seal and Clip Retainers, H Accuracy 6 2
R180525131 Roller Rail 25mm, with Plastic Hole Plugs, SP Accuracy 4 2
R180535131 Roller Rail 35mm, with Plastic Hole Plugs, SP Accuracy 10 1 10 2
R180545131 Roller Rail 45mm, with Plastic Hole Plugs, SP Accuracy 10 2
R180555131 Roller Rail 55mm, with Plastic Hole Plugs, SP Accuracy 10 2
R180565131 Roller Rail 65mm, with Plastic Hole Plugs, SP Accuracy 6 2
R180523131 Roller Rail 25mm, with Rail Seal and Clip Retainers, SP Accuracy 4 2
R180533161 Roller Rail 35mm, with Rail Seal and Clip Retainers, SP Accuracy 10 2
R180543161 Roller Rail 45mm, with Rail Seal and Clip Retainers, SP Accuracy 10 2
R180553161 Roller Rail 55mm, with Rail Seal and Clip Retainers, SP Accuracy 10 2
R180563161 Roller Rail 65mm, with Rail Seal and Clip Retainers, SP Accuracy 6 2

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.