Cancel
好的

China中文

选择您的位置

International

Proportional directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)

咨询留言
产品型号
4
WRE
E
10
-
3X
/
/
24

Display results list
Result count
83 的 83
Main ports
4 Main ports
Type
Proportional directional valve, direct operated
Drive electronics
With integrated electronics
Nominal size
10
Symbol
Nominal volume flow
Component series
Component series 30 to 39
Seal material
Corrosion resistance (outside)
Supply voltage
Direct voltage 24 V
Electronic interface
Test certificates
None
Additional information
说明文档
Add to basket
You have successfully finished your selection.
物料代码:
Product description
Request CAD