Cancel
确定

China中文

选择您的位置

International

Hydraulic power unit - CytroBox

咨询留言
产品型号
CYTROBOX
-
N
/
A
/
/
00
/
/

CytroBox: Integrated drive controller, power up to 30 kW with same size and interfaces, pressure up to 315 bar, Volume flow up to 160 l/min, Servo drive, reduced oil volume due to optimized degassing in tank, optional hydraulic controls possible

Display results list
Result count
264 的 264
Type
Hydraulic power unit
Version
Standard
Tank version
Control cabinet
Position at top
Cooling
Drive 1 - Motor/pump assembly
Drive 1 - Converters
Drive 2 - Motor/pump assembly
Without
Drive Options
Oil cooling
Oil treatment
Sensor package
Additional details
Without
说明文档
Add to basket
You have successfully finished your selection.
物料代码:
Product description
Request CAD