Cancel
好的

China中文

选择您的位置

International

Pilot-operated proportional pressure reducing valves with or without digital on-board electronics (OBED)

咨询留言
产品型号
DRE
-
7X
/
Y
G24

Display results list
Result count
29 的 29
Type
Proportional pressure reducing valve
Maximum pressure limitation
External control electronics
Size
Series
Component series 70 … 79 (70 … 79: unchanged installation and mounting dimensions)
Pressure rating
Steering oil line
External pilot oil return (separate and depressurized to the tank)
Check valve
Pressure sensor
Supply voltage
Direct voltage 24 V
Coil
Electrical connection
Electrical connection
Accessories, Service-interface
Seal material
(observe compatibility of seals with hydraulic fluid used)
Further Informations
Further details in the plain text
说明文档
Add to basket
You have successfully finished your selection.
物料代码:
Product description
Request CAD