Fixed displacement radial piston pump, Sizes 1,60 to 20,00 cm³, Component series 3X, Maximum operating pressure 700 bar.














| You have successfully finished your selection. |
| 物料代码: |
产品型号:PR4-3X/R
| The following data were selected. | ||
|---|---|---|
| Type | PR4 | Radial piston pump, fixed displacement |
| - | - | |
| Series | 3X | Series 30 ... 39 |
| / | / | |
| Direction of rotation | R | Clockwise |
| Additional details | Without | |