Germany English
Hydraulic power units from Rexroth

Hydraulic Power Units

Product catalog

​Comprehensive solution competence

The power unit has a decisive influence on the productivity and efficiency of every hydraulic system. That's why you can rely on our world-leading know-how and experience from thousands of applications right from the start of your project. The basis for this is our comprehensive product portfolio, which is unparalleled in terms of diversity, modularity and quality.​

Benefit from highly energy-efficient, low-noise and networked power units. We take advantage of the world's largest modular hydraulic system and use mainly standard components from series production.​

 

Project planning, commissioning and after sales service:
​From start to finish in one hand

Save time and precious resources: We take care of the entire project planning, assembly and commissioning of your hydraulic power unit, wherever you need it. In this, we always act in a customer- and solution-oriented way.​

As a global partner with power unit manufacturing capacities in Europe, Asia and the Americas, we focus on high local value creation. We combine our worldwide application know-how with local commissioning and service specialists in more than 80 countries: Your guarantee for lowest total cost of ownership.​

 

Your benefit: Our expertise – Powerful, intelligent, future-proof

Engineering

Engineering

  • Technology leader​
  • Energy-efficient and networked solutions​
  • Development strength​
  • High-performance product range​

Manufacturing

Manufacturing

  • High manufacturing competence​
  • Perfect quality management​

Project management

Project management

  • Close cooperation based on partnership - from conception to after-sales service​
  • Complete handling as general contractor for individual power units​
  • Site preparation​
  • Professional piping and installation​
  • On-site commissioning​
  • Practical training of operators/maintainers

Knowledge

Knowledge

  • Global partner with local proximity​
  • Aggregate manufacturing capacities in Europe, Asia and the Americas with high local value added​
  • Worldwide application know-how with local commissioning and service specialists in more than 80 countries​

Technological expertise

Variable speed drive solutions Sytronix: Less power, less noise, less cost

Variable speed drive solutions Sytronix: Less power, less noise, less cost

The required power is provided with pinpoint accuracy and switched to standby during idle phases. Depending on the work cycle, this saves up to 80 percent of the previous energy consumption and avoids CO₂ emissions accordingly.

More information
More information
MyCro – Downsizing of hydraulic power units

MyCro – Downsizing of hydraulic power units

MyCro enables operating costs to be reduced by using less oil, saves installation space and weight, and improves control behavior by lowering the air content in the oil.

More information
More information
CytroConnect Solutions

CytroConnect Solutions

With our customized digital solutions, we support the maintenance of your hydraulic systems. Our modular approach ranges from data visualization of the current machine condition to rule-based and predictive analytics to perform predictive maintenance.

More information
More information

Our power units portfolio

Energy-efficient, quiet and safe: You specify the general conditions, we design and manufacture the perfectly fitting hydraulic power unit – from compact series units to project-specific systems with up to 75,000 litres tank capacity.

Our power units portfolio
  • CytroPac

    CytroPac

  • ABSKG

    ABSKG

  • GoPak

    GoPak

  • ABDT

    ABDT

  • ABPAC

    ABPAC

  • CytroBox

    CytroBox

  • ABMAXX

    ABMAXX

CytroPac
CytroPac

CytroPac

Small power unit packed with everything you need for quick installation in the smallest of spaces - including economical Sytronix drive, with wired frequency converter and ready for Industry 4.0. With powerful 4 KW and 240 bar pressure in 50 percent less installation space. Simply connect power, fluid and data interface and get started.

Learn more
ABSKG
ABSKG

ABSKG

Modular small power unit based on an aluminum tank. The drive power ranges from 0.37 kW to 7.5 kW with a tank capacity of 20 to 60l and a pendulum volume of approx. 11l. By means of a configurator, these aggregates can be built and adapted individually for the respective application.

Learn more
GoPak
GoPak

GoPak

Fully configurable power unit in the compact and medium segment for the North American market. Tank sizes from 5 to 200 US gallons. Maximum operating pressure 4000 psi. Maximum flow rate 65 gpm. Power 1 to 75 hp. Wide selection of starters, valves, manifolds and other accessories.

Learn more
ABDT
ABDT

ABDT

Localized for the South American market. The ABDT hydraulic unit can be configured with tanks up to 400 liters and offers up to 75 hp and 65 gpm with operating pressures up to 3,200 psi.

Learn more
ABPAC
ABPAC

ABPAC

The modular power unit is based on a steel tank. The drive power ranges from 3 kW to 75 kW with a tank capacity of 100 to 800 l. Further options such as storage station, oil conditioning and sensor technology are available. By means of a configurator, these aggregates can be individually built and adapted for the respective application.​

Learn more
CytroBox
CytroBox

CytroBox

The energy-efficient CytroBox hydraulic power unit for the power range from 7.5 kW to 30 kW offers the advantages of hydraulic drives in an efficient and space-saving way. Thanks to the control cabinet design, the power unit can be easily and quickly installed in existing production lines even in tight spaces. The integrated sensor technology with data interface and data analysis enables extensive condition monitoring, modernizes production and increases economic efficiency.​

Learn more
ABMAXX
ABMAXX

ABMAXX

Bosch Rexroth defines large power units as drive units with a tank volume of more than 2,000 l and usually several motor-pump units as well as additional modules (storage module, filter module, circulation module). With ABMAXX, Bosch Rexroth offers a modular and standardized solution for the assembly of large units. This makes it possible to respond to your customer requirements while at the same time providing a fast quotation and having a positive influence on the delivery time.​

Learn more
Compact S Medium M / Large L Extra Large XL
  • Continuous hydraulic power P < 7,5 kW
  • Pendulum volume < 11 l
  • Volume flow rate < 25 l/min
  • Pressure up to 315 bar
  • Tank volume comparable < 100 l
  • One motor-pump unit in the main stream
  • Continuous hydraulic power P < 75 kW
  • Pendulum volume < 150 l
  • Volume flow rate < 300 l/min
  • Pressure up to 315 bar
  • Tank volume comparable < 1000 l
  • Mostly one or two motor-pump units in the main stream
  • Continuous hydraulic power > 75 kW
  • Pendulum volume > 200 l
  • Volume flow rate > 300 l/min
  • Pressure up to 315 bar
  • Tank volume comparable > 1000 l
  • Several motor-pump units in the main stream

Any question?

In our entire product portfolio, the focus is on you and your requirements. Based on the standard power units mentioned above, customized adaptations are possible at any time.

Contact us