Products
OverviewIndustries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewWRC-4X
The largest flow on market
Our directional high-response cartridge valves not only meet high dynamics and flow requirements, they can also be integrated into networked environments. As they feature integrated electronics with a multi-Ethernet interface and OCI for Drives, WRC-4X valves can be integrated into networked environments even with an analog signal input.
When it comes to valves, maintaining performance with an increased flow rate can be extremely good news for manufacturers. It allows them to meet the same requirements with a smaller machine size or maximize manufacturing performance with a minimized footprint.
Our brand-new WRC-4X directional high-response cartridge valves not only meet high dynamics and flow requirements, they can also be integrated into networked environments.
As they feature integrated electronics with a multi-Ethernet interface and OCI for Drives, WRC-4X valves can be integrated into networked environments even with an analog signal input.