Versatile, energy efficient electromechanical cylinder

Linear Technology

A versatile, energy efficient alternative to pneumatic cylinders. The electromechanical cylinder from Bosch Rexroth.

We move everything

To find out more, call us today:

Telephone: 0345 6044 106

Content

Electro Mechanical Cylinder

The new generation of electromechanical cylinder offers an external geometry and mode of operation equivalent to a pneumatic cylinder, which, however, is much more energy efficient and flexible This advanced control technology is available even at high forces. Force, position and speed can be freely parameterised and flexibly adapted at all times to new tasks via the drive system.

- Hygienic design: high resistance to chemicals and cleaning agents

- Good sealing: degree of protection IP65, seal tight against dirt and water from the outside and lubricant discharge from the cylinder

- Optimised lubrication concept: optional connection to a central lubrication system reduces downtime and saves time and money

- High-precision ball screw assemblies for high performance with maximum cost effectiveness

- A complete modular system with a high degree of variability: optimally adaptable to customer applications

- A complete system that is ready to install and turn on: low design and installation costs

- An intelligent drive system for free programmability and the implementation of complex traversing profiles

Click here to find out more