Greece English
Four protective walls made of aluminum profiles from Bosch Rexroth for hygienic protection Protective devices easily designed

With Rexroth aluminum profiles you can design protective devices of all kinds.

Product Overview

Protective devices from aluminum profiles

Protective devices of all kinds can also be made from Rexroth aluminum profiles. Transparent partition walls, counter attachments, protective conversation walls or other setups can be realized in countless forms with the Rexroth modular profile system. Combined with the right plastic disks, suitable solutions can be created to protect employees, customers or patients from the transmission of pathogens.

Easy to assemble and flexibly positionable, they can be used for a whole host of applications. The elements of the protective device can easily be adjusted or converted later to create new applications for changed needs. Sustainability is thus guaranteed!


Solution examples for you to apply

Counter protection in a dentist's office from Bosch Rexroth

Counter protection in a dentist’s office

Realized with the Rexroth aluminum modular profile system.

The application examples can be used as pure protective devices or converted to information or advertising boards with an additional kit.

The openable protective walls can be used e.g. in pharmacies or counters over which different-size articles need to be handed.

© Copyright / Implementation: FMS TECHNIK AG, SWITZERLAND

Protective partition for counters from UTZ Ratiotechnik

Protective devices for counters

Counter protection in different versions with transparent window and hatch below. The highest industrial standard. Easy to clean, edged glass pane, profile ends closed, dimensions can be designed individually and set up flexibly.

  • Glass pane framed by profiles or alternatively profile fastening from above, profile ends closed
  • Dimensions can be individually designed
  • Easy attachment via two eyelets

© Copyright / Implementation: URT UTZ RATIO TECHNIK GMBH

Shielding for goods or document transfer areas from UTZ Ratiotechnik

Shielding for goods or document transfer areas

Shielding for goods or document transfer areas with hatch.

The highest industrial standard. Easy to clean. Glass pane framed by profiles, profile ends closed. Dimensions and attachments can be designed individually, flexible room design possible.

© Copyright / Implementation: URT UTZ RATIO TECHNIK GMBH

New Ingenia counter protection walls at a reception

Counter protection at a reception

Realized with the Rexroth aluminum modular profile system.

Protection and partition walls made to measure.

© Copyright / Implementation: NEW INGENIA SA, SCHWEIZ

New Ingenia protective wall at a cash register

Protective device at a cash register

Protection devices in different variants for cash registers.

Realized with the Rexroth aluminum modular profile system. Tailor-made solutions for individual requirements.

© Copyright / Implementation: NEW INGENIA SA, SCHWEIZ

Universal dispenser for desinfectants from Bosch Rexroth

Universal dispenser for disinfectants

Mechanical dispensing device realized from the EcoShape tubular framing system. Disinfectant is dispensed from a bottle by simply pressing a pedal. Manual contact is not required. Different sizes of bottle dispensers can be used. (1 l, 500 ml, 250 ml).

© Copyright / Implementation: DEFI MECA SYSTEM, FRANCE

Mtpro ManModel - Two employees working at assembly workstation with protective wall

Hygiene protective wall at a workstation

Realized with the Rexroth aluminum modular profile system.

Hygiene protective wall for workstations in production. Freely positionable.

© Copyright / Implementation: DFS MONTAGEAUTOMATION GMBH

New Ingenia office workplace with partition

Office workplace with partition

Partition wall realized with the Rexroth aluminum modular profile system.

Simple attachment on an existing office desk.

© Copyright / Implementation: NEW INGENIA SA, SCHWEIZ

Easily design solutions yourself

MTpro and the Layout Designer support you in the planning and design of all Rexroth assembly technology systems - from selection and configuration to product ordering. Try it out.

Go to MTpro
MTpro ManModel - Two employee working at assembly workstation divided by a protective partition from Bosch Rexroth

Easily get your solution on site

Our certified Rexroth sales partners will design and deliver the perfect solution for your application!

Contact us!

Contact locator