A white line starting with a white arrow with red outline and a white pin at the top in the foreground and ending with a white flag in the back of the image. Above the line are three circles with three different symbols. Level Up Your Mobile Robots.

Rexroth ROKIT Navigator – Your future-proof navigation software for AGV/AMR

Contact us
A white line starting with a white arrow with red outline and a white pin at the top in the foreground and ending with a white flag in the back of the image. Above the line are three circles with three different symbols. ROKIT Navigator at a glance

Get all the important information about the ROKIT Navigator in the one pager.

Download PDF
A-Mate AGVs by K.Hartwall driving in an exhibition hall K.Hartwall & ROKIT: From concept to deployment in record time

K.Hartwall drastically reduces the integration effort for its A-MATE® AMRs by using ROKIT Locator and ROKIT Navigator. The seamless VDA 5050 integration and commissioning in just one week set new standards for efficiency in customer projects.

Learn more
The image shows a white stylized pin with a hook in the tip and a hole in the pin head. Horizontally, various models of automated guided vehicles and manual forklifts can be seen. In the hole of the pin is an Automated Guided Vehicle (AGV). Localization and navigation made easy

The ROKIT Navigator is perfectly suited for use with the ROKIT Locator localization software – for precise positioning and efficient motion planning of your mobile robots.

ROKIT Locator
The image shows the key visual of the ROKIT robotics kit from Bosch Rexroth, consisting of four overlays for the respective product names aXessor, ROKIT Locator, ROKIT Navigator and the ROKIT motor. The lettering "UX" is shown in the center. It is surrounded by a circle with a red border, which consists of the buttons "SOFTWARE", "HARDWARE" and "SERVICE" as well as the respective product icons. Below the icon, five mobile robots are lined up. A modular toolkit for your mobile robots

With the Robotics Kit ROKIT and ctrlX AUTOMATION, you benefit from modular software and hardware solutions that you can combine with each other or with third-party solutions as required.

Watch the video
Blue background with a light blue rectangle that reads “VDA 5050 Interface, Future-Proof, Fleet Safe” in dark blue lettering.

Future-proof with VDA 5050

The ROKIT Navigator is fully compatible with VDA 5050-capable fleet management systems. The intelligent implementation of the VDA 5050 standard enables particularly fast, simple integration and commissioning – without adapters or additional interfaces. This minimizes your development effort and prepares you optimally for future challenges.

Blue background with four squares forming a rectangle, one of which is blue and just fits into the rectangle as the fourth square.

Open interfaces for flexible integration

Thanks to its modular and open architecture, the navigation software for mobile robots adapts seamlessly to a wide range of requirements – from use with the ROKIT Locator or other advanced localization solutions to various vehicle kinematics. Open interfaces and the intuitive aXessor user interface minimize the parameterization effort for different vehicle types and enable the flexible integration of additional technologies.

The image shows the key visual of the ROKIT robotics kit from Bosch Rexroth, consisting of four overlays for the respective product names aXessor, ROKIT Locator, ROKIT Navigator and the ROKIT motor. The lettering "UX" is shown in the center. It is surrounded by a circle with a red border, which consists of the buttons "SOFTWARE", "HARDWARE" and "SERVICE" as well as the respective product icons. Below the icon, five mobile robots are lined up.

A modular toolkit for AGV/AMR

Combine the ROKIT Navigator with the ROKIT Locator for a powerful solution for precise localization and efficient navigation of your mobile robots. With ROKIT – The Robotics Kit and the automation system ctrlX AUTOMATION, you benefit from modular software and hardware solutions that you can combine with each other as well as with third-party solutions according to your needs. The ROKIT Navigator is not only available as a modular Docker container solution, but also as an app for the innovative, Linux-based operating system ctrlX OS – a central component of ctrlX AUTOMATION. As an open system solution, the navigation software can be easily integrated into the vehicle control (ctrlX CORE) and safety control (ctrlX SAFETY), since all the information required for the other software components is available in the system via the ctrlX Data Layer.

Watch the video
Watch the video

Benefits of the ROKIT Navigator at a glance

A rectangle with a bar graph whose bars get higher from left to right.

Efficient movement planning

  • High-precision (< 1 cm) and fast docking
  • Particularly suitable for dynamic, complex, and confined environments
  • Reliable and natural driving behavior
  • Optional obstacle avoidance
  • Indoor and outdoor use possible

A rectangle with puzzle pieces that fit together.

Easy to integrate – future-ready with VDA 5050

  • VDA 5050 interface: fast, efficient, expandable
  • Perfectly suited for use with the ROKIT Locator
  • Supports common vehicle kinematics
  • Simple, fast and seamless integration and commissioning
  • Modern software deployment approach and open interfaces
  • Integration of additional sensor technologies
  • Support through aXessor user interface
  • Available as Docker container or app for ctrlX OS

Overview of functions

Functions and features of the navigation software

VDA 5050 interface – fast, efficient, expandable: Support of the VDA 5050 specification between vehicle and fleet management

Fast integration and setup: Tool-supported offline calibration of system parameters using the user-friendly aXessor interface

Open, adaptable system: No “black box” structures, but open interfaces that allow easy, flexible integration and expansion

Modern software deployment approach: Deployment in the form of Docker containers or as app for ctrlX OS – for maximum flexibility and scalability

Navigation in cramped spaces: Safe vehicle maneuvers with minimal space requirements

Fast and high-precision docking: Shorter cycle times and lower error rates thanks to optimized speed and precision

Support of different drive types: i.e. Ackermann, differential drive, omnidirectional drive

Virtual Line Following: Robust feature that allows to define flexible routes without physical line markings

Optional obstacle avoidance: Takes objects in the driving path into account and optionally avoids them within the permitted avoidance area

Compliance with external safety requirements: Ensures smooth integration of safety control into vehicle motion planning

Consideration of acceleration restrictions: Execution of motion planning takes into account compliance with the maximum longitudinal or lateral acceleration.

Consideration of vehicle and load contour: Prevents vehicle or load collision with obstacles

Consideration of orientation restrictions: Depending on the drive type, enables motion sequences independent of the vehicle orientation

ROKIT Navigator One Pager

Get all the important information about the navigation software for mobile robots at a glance.

Download PDF

ROKIT News

A-Mate AGVs by K.Hartwall driving in an exhibition hall

K.Hartwall & ROKIT: From concept to deployment in record time

K.Hartwall drastically reduces the integration effort for its A-MATE® AMRs by using ROKIT Locator and ROKIT Navigator. The seamless VDA 5050 integration and commissioning in just one week set new standards for efficiency in customer projects.

Warehouse with two forklifts, a monitor next to the steering wheel, and the SEP Logistik AG logo.

30% more efficiency with SEP Logistik AG and ROKIT Locator

SEP Logistik AG, a leading provider of innovative Warehouse Management solutions, enhances its RELAG forklift guidance system with the ROKIT Locator to provide real-time localization for the entire forklift fleet. This enables scan-free workflows, optimal task routing, and up to 30% savings in personnel resources.

Graphic of a warehouse from the inside in blue. The focus is on various vehicles such as forklift trucks and mobile robots. The mobile robot is in the center and is illuminated.

Building mobile robots made easy

Read how our modular solution set of robotics and automation components simplifies and accelerates the development of mobile robots.

Great production site from top view and a headline saying "Rexroth ROKIT Locator - Localization software for mobile robots

ROKIT Locator in use at Noblelift

Watch how the Rexroth ROKIT Locator is used in Noblelift's APT, PS10 and RT20 mobile robots.

Joerg Heckel (Head of New Business at Bosch Rexroth) and a moderator stand in front of the ROKIT-ctrlX AUTOMATION exhibit and explain the ROKIT motor.

Robotics Webcast – Episode 4

Find out why building mobile robots has never been easier with the innovative robotics and automation kit from ROKIT and ctrlX AUTOMATION.

Robotics webcast – Episode 3

Robotics webcast – Episode 3

Get the latest insights on new features of the ROKIT Locator as well as on the development status of the ROKIT Motor and the ROKIT Navigator.

Robotics Webcast – Episode 2

Robotics Webcast – Episode 2

Get the latest news about our Rexroth ROKIT components

“Call the Expert” Podcast – Episode 2

“Call the Expert” Podcast – Episode 2

Our experts talk about the Chinese intralogistics and robotics market as well as the ROKIT Locator

IFOY AWARD for our ROKIT Locator

IFOY AWARD for our ROKIT Locator

Laser localization software awarded in the category “Intralogistics Software”

The title boxes Call the Expert and Podcast are displayed on a grid together with a telephone receiver symbol.

“Call the Expert” Podcast – Episode 1

Our experts exchange about the ROKIT Locator and answer your questions

Jörg Heckel (Project Director Intralogistics Robotics at Bosch Rexroth) and Christopher Parlitz (Head of Development Intralogistics Robotics at grow platform GmbH) talk about the Locator

Robotics Webcast – Episode 1

Our experts talk about the ROKIT Locator

Joerg Heckel (Project Director Intralogistics Robotics at Bosch Rexroth), Thomas Fechner (Senior Vice President Product Area New Business at Bosch Rexroth) and Jackson Zhang (Vice President at Geek+ Europe) sign the cooperation agreement regarding the localization software Locator

Bosch Rexroth and Geek+ Join Forces in Robotics

Global developer of innovative logistics robotics solutions partners with Bosch Rexroth localization software

The pictures show two men in conversation. One wears a white shirt and gray pants, the other a dark suit, white shirt and tie. In the background you can see a production plant.

Interested?

We look forward to answering your questions about Rexroth ROKIT as well as the individual ROKIT components.

Feel free to contact us.