Multi-axis systems - easier than ever. Multi-axis systems - easier than ever.

Now even faster to the ready-to-install sub-system.

To the Brochure

Cartesian multi-axis systems for positioning and handling tasks

Benefit from our new standard for ready-to-install subsystems - easy to select and configure, delivered pre-assembled and quickly put into operation.

With our selection tool LinSelect and the online configurator, you can assemble your suitable system with just a few clicks from standardized best-in-class components and without engineering effort.

You receive ready-to-install, scalable positioning and handling solutions from proven and perfectly matched components, including all attachments, cable systems, motors and servo drive - all from a single source.



It is even smarter!

Smart Fuction Kit Handling

Save up to 80% time during commissioning - with the complete package including software

The Smart Function Kit for Handling with pre-installed operating software is extremely fast due to the plug & produce commissioning and auto-parameterization of the servo drive. Thanks to the modern, intuitive Web HMI with modular drag & drop process configuration, the software can be operated immediately, even without prior knowledge. This saves you a lot of time compared to conventional systems - up to 80% during commissioning.

To the Smart function Kit Handling
To the Smart function Kit Handling