Canada Français

Sélectionnez votre pays

Canada Français
  • Accueil
 

Presse

Content
18-07-2013

Big intelligence for small drives

Big intelligence for small drives

Machine manufacturers and system integrators expect everything – from comprehensive functionalities to drive-based motion logic controls – even from electrical drives in the lower power range. They want to take advantage of peripheral intelligence for very compact automations. To tackle these tasks, Rexroth offers the new ADVANCED performance level for the compact drive series IndraDrive Cs. Integrated motion logic according to IEC 61131-3 controls up to nine additional axes via a sercos master interface. Multi-Ethernet or an additional field bus interface simplify integration into various automation concepts. The drive-integrated safety functions achieve SIL 3.


The new performance level of the IndraDrive Cs ADVANCED drive series features both a sercos master interface as well as increased processing power. That makes it possible to connect up to nine slave drives as well as additional external input/output modules. Sercos allows users to use the high efficiency ECONOMY versions as slave drives on the new ADVANCED device, even in hard real-time environments. The optional drive-integrated motion logic control system IndraMotion MLD allows IndraDrive Cs ADVANCED as a master to control independent drive packages and thus handle a wide range of drive tasks.


The small drives and their universal communication hardware support all standard Ethernet-based communications interfaces, e.g. sercos, PROFINET IO (RT), EtherNet/IP, and EtherCAT. Users configure the desired communication protocol for the multi-Ethernet interface themselves using the software. In addition, the innovative multi-encoder interface also supports a wide range of standard encoder systems, e.g. EnDat, Hiperface, SSI encoder, simple TTL incremental encoder, sinus cosinus encoder, resolver, and the serial encoder system for Rexroth’s exceptionally compact MSM motors. IndraDrive Cs also supports different linear motor versions by using the electronic commutation and/or analog and digital Hall sensors. Using an additional field bus interface, the new version with its connected slave drives can be integrated into nearly any control environment as an intelligent subsystem. An integrated gateway gives the field bus master access to the slave drives connected to the IndraDrive Cs ADVANCED, just as if they were directly connected to the field bus master.


The compact small drives with the certified Safe Torque Off (STO) safety function and Safe Brake Control (SBC) achieve Kat 4 PL e according to EN ISO 13849-1 and SIL 3 according to EN 62061, and allow the fast realization of modern safety concepts. These safety functions are available for all power stages and performance levels of IndraDrive Cs.


Saving the firmware and parameters in the intelligent control panel enables the transmission of all drive-specific data by simply exchanging the control panel. That feature allows a fast, PC-less device exchange and comfortable series commissioning. Enhanced capabilities, especially when combined with IndraMotion MLD applications, are possible with the optional use of a μSD card for additional memory. An integrated web server, the IndraMotion Service Tool, offers access to all drive diagnoses and parameters via a standard web browser.


Rexroth offers the highly dynamic IndraDrive Cs compact drives for open and closed loop operations and direct network connection in two versions. The converters for 100 to 230V AC mains supply are designed for connecting motors with 50 to 750 watts of mechanical continuous power and can also be operated as single phase drives without significant power loss. The drives for supply voltages of 200 to 500V AC cover the power range from 400 watts to 9 kW continuous power.


For a list of specifications as well as available features and accessories please visit www.boschrexroth-us.com/brc



Bosch Rexroth Canada is the Canadian subsidiary of Bosch Rexroth AG, one of the world’s leading specialists in the field of drive and control technologies. Under the Rexroth brand name, the company supplies more than 500,000 customers with tailored solutions for driving, controlling, and moving. Bosch Rexroth is a partner for Mobile Applications, Machinery Applications and Engineering, Factory Automation and Renewable Energies. The company provides customized solutions tailored to the needs and specifications of each individual market. As The Drive & Control Company, Bosch Rexroth develops, produces, and sells components and systems in over 80 countries. As part of the Bosch Group, Bosch Rexroth and its 38,400 associates generated approximately 6.4 billion euros in revenue in 2011.

To learn more, please visit www.boschrexroth.ca


In the U.S., Canada and Mexico, the Bosch Group manufactures and markets automotive original equipment and aftermarket products, industrial drives and control technology, power tools, security and communication systems, packaging technology, thermotechnology, household appliances, solar energy, healthcare telemedicine and software innovations. Having established a regional presence in 1906, Bosch employs over 22,500 associates in more than 100 locations, with sales of $9.8 billion in fiscal year 2011, per preliminary figures. For more information, visit www.boschusa.com.


The Bosch Group is a leading global supplier of technology and services. According to preliminary figures, more than 300,000 associates generated sales of 51.4 billion euros ($71.5 billion) in the areas of automotive and industrial technology, consumer goods, and building technology in fiscal year 2011. The Bosch Group comprises Robert Bosch GmbH and its more than 350 subsidiaries and regional companies in some 60 countries. If its sales and service partners are included, then Bosch is represented in roughly 150 countries. This worldwide development, manufacturing, and sales network is the foundation for further growth. Bosch spent more than 4 billion euros ($5.5 billion) for research and development in 2011, and applied for over 4,100 patents worldwide. With all its products and services, Bosch enhances the quality of life by providing solutions which are both innovative and beneficial. Further information is available online at www.bosch.com and www.bosch-press.com.

 

Recherche


Contact

Corporate  Communications
3426 Mainway Drive  
 Burlington, ON, L7M 1A8
Tel (905) 335-5511
Fax (905) 335-4184
info@boschrexroth.ca