Seleccione su ubicación
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
ResumenSeleccione su ubicación
| You have successfully finished your selection. |
| Número de material: |
Código:4WRA-2X/G24/V
| The following data were selected. | ||
|---|---|---|
| Type | 4WRA | Proportional directional valves, direct operated, without electrical position feedback |
| Device series | 2X | Device series 20 to 29 |
| Supply voltage | G24 | Supply voltage 24 VDC |
| Special protection | Without special protection | |
| Seal material | V | FKM |