Cancel
OK

MexicoEspañol

Seleccione su ubicación

International

4/3, 4/2 and 3/2 directional valve with fluidic actuation

Consulta de asesoramiento
Código
W
6
/

Display results list
Result count
251 de 251
Main ports
Type
Directional valve
Type of actuation
Ports
Nominal size
Nominal size 6
Symbols
Component series
Spool return
Corrosion protection
Override
Spool position monitoring
Throttle
Seal material
Clamping length
42 mm
Locating hole
Without locating hole
Additional informations
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD