Combining Energy Efficient Products into Smart Solutions

Content

Rexroth 4EE: Doing more with less energy

Do you want to increase the energy efficiency of your systems already during the concept development phase? Do you want to generate power on demand and recover braking energy? You can do all that on the basis of components and modules whose efficiency has been consistently optimised.

Rexroth offers numerous hardware and software products that allow OEMs and end users to increase their energy efficiency – while at the same time maximising productivity. And what's more: The efficiencies of the individual products are cumulative, adding up to optimised system solutions. Using our energy efficient products and our application know-how will allow you to increase your energy efficiency.

Advantages at a glance:

- Components with optimised efficiency

- Energy on demand

- Energy recovery

- Energy efficient system design

 
 

DHC

DHC

Diesel Hydraulic Control (DHC) integrates working and drive hydraulics with the diesel engine management system. Result: Fuel economy is improved by up to 20 %.

VBO

VBO

Virtual Bleed Off allows excavators to be controlled with a measurable improvement in energy efficiency and lowers fuel consumption by more than 10 percent, depending on the model.

HVT

HVT

The best of two worlds: HVT combines the advantages of hydrostatic and mechanical travel drives.

 
 

Sytronix

Demand control for hydraulic auxiliary drives saves up to 80 percent energy.

Smart Energy Mode

Smart Energy Mode

The intelligent energy management in our drives prevents peak loads on the mains side and reduces losses in the mains connection line.

Energy efficiency at high performance:

Energy efficiency at high performance:

Large Electric Drives up to 4 megawatts.

 
 

IndraMotion MTX efficiency workbench

Software assistants increase energy efficiency with short cycle times.

Energy Efficient Motors

In all transfer systems the efficiency class of the future.