ctrlX AUTOMATION – Software ctrlX AUTOMATION – Software Engineering Toolbox & open Linux operating system

Software –
Linux-based operating system and easy engineering of automated industrial systems

Simple engineering and maximum openness. This is what the automation toolkit ctrlX AUTOMATION stands for. It is supported by the Linux operating system ctrlX OS with its digital services and the engineering toolbox ctrlX WORKS.

ctrlX AUTOMATION – ctrlX OS

ctrlX OS

The great freedom in automation: ctrlX OS – the real-time capable, Linux-based operating system that was previously used exclusively on the control platform ctrlX CORE is now available as a separate solution for the industrial environment. It is designed for real-time use and can be deployed at all levels – from the field level to edge devices to the cloud.

The operating system is hardware-independent and seamlessly connects even more automation components with the entire ctrlX AUTOMATION portfolio, including additional digital services. With the installation of ctrlX OS, users gain access to the partner world ctrlX World, the ctrlX Store or the ctrlX Device Portal, among others.

Across all levels of the automation topology, software-based functions can be developed, installed, updated, and operated even more easily and flexibly. Bosch Rexroth thus maps the prerequisites for the software-powered factory and enables modern software practices such as virtual testing and DevOps in automation.

More information about ctrlX OS
More information about ctrlX OS
ctrlX AUTOMATION – ctrlX WORKS

ctrlX WORKS

The practical ctrlX AUTOMATION software and engineering toolbox is synonymous with straightforward engineering and significantly reduces outlay and costs. It opens up completely new freedoms when it comes to creating, providing and using functions.

ctrlX WORKS is the ideal solution for engineering of automation solutions. Users enjoy maximum flexibility thanks to a full range of software and programming tools. ctrlX WORKS already includes an extensive portfolio of high-performance libraries and building blocks for typical automation tasks. In addition, users can develop their own applications in any programming language.

Go to the Rexroth Store

More information about ctrlX WORKS
More information about ctrlX WORKS

Curious? Watch our videos.

ctrlX OS – The industrial Linux operating system

ctrlX developR Serie – Do you know ctrlX OS?

ctrlX AUTOMATION – Downloads

Downloads

If you would like more information about ctrlX AUTOMATION, please download one of our whitepapers or take a look at the ctrlX AUTOMATION magazine!

Go to the downloads

Contact us

Are you looking to contact Bosch Rexroth or Bosch Rexroth Partners for further information about ctrlX AUTOMATION? Find the right contacts for sales, services and training.

Get in contact

More products

ctrlX AUTOMATION – Controls

Controls

The ctrlX AUTOMATION portfolio offers diverse control solutions for PLC-based applications, IoT use cases, and HMI and safety functions.

More information about Controls
ctrlX AUTOMATION – Drives & Motion

Drives & Motion

Diverse PLC or motion functionalities as well as modular servo drives and motors enable almost any application.

More information about Drives & Motion
ctrlX AUTOMATION – Transfer systems

Transfer systems

The ctrlX AUTOMATION portfolio offers transfer systems for highly efficient material and goods flows.

More information about Transfer Systems