Cancel
OK

AustraliaEnglish

Select your location

International

Directional control valves, direct operated, with electrical position feedback and integrated flow control (IFB Multi-Ethernet) – Type 4WRPQ 6

Consultation request
Type code
4
WRP
Q
6
32
S
-
3X
/
M
G
F
/
24
D9
0

Display results list
Result count
5 from 5
Connections
4 main ports
Type
Directional control valve, direct operated
Flow controller
With integrated digital flow controller
Size
Size 6
Symbols
Rated flow
32 l/min
∆p = 5 bar/control edge
Flow characteristic
Progressive
Component series
Component series 30 … 39
Seal material
NBR seals
Pressure sensor (pressure rating)
Pressure rating 280 bar
Internal pressure sensor (position)
In port A, B and P
Supply voltage
24 V DC
Ethernet interface
Connector
Voltage supply, enable acknowledgment
Pressure sensor interface
Without interface
Further details in plane text
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD