Seleccione su localización
Industrias
ResumenServicio y soporte
ResumenDescargas
ResumenCarreras
ResumenCompañia
ResumenSoluciones industriales
ResumenSoluciones para máquinas móviles
ResumenServicio
ResumeneConfigurators y herramientas online
ResumenSeleccione su localización
You have successfully finished your selection. |
Número de material: |
Código:SF-1-4X/
The following data were selected. | ||
---|---|---|
Type | SF | Prefill valves |
Spring feedback of the main poppet | 1 | pÖ ≈ 0.2 bar [≈2.9 psi] |
Component series | 4X | Component series 40 to 49 |
Spool position monitoring | Without position switch | |
Observe compatibility of seals with hydraulic fluid used. Other seals on request. | ||
/ | ||
Connection version | ||
Special version | Standard |