Seleccione su ubicación
Industrias
ResumenServicio y soporte
ResumenDescargas
ResumenCarreras
ResumenCompañia
ResumenSoluciones industriales
ResumenSoluciones para máquinas móviles
ResumenAutomatización de almacén y logística interna
ResumenServicio
ResumeneConfigurators y herramientas online
ResumenAutomation Community
ResumenSeleccione su ubicación
| You have successfully finished your selection. |
| Número de material: |
Código:Z2FRM6B2-2X/RV
| The following data were selected. | ||
|---|---|---|
| Design | Z | Sandwich plate design |
| Type | 2FRM | 2-way flow control valve |
| Size | 6 | Size 6 |
| Closing of the pressure compensator | B | Without closing of the pressure compensator |
| Adjustment type | 2 | Internal hexagon |
| Series | 2X | Component series 20 … 29 |
| Check valve | R | With check valve |
| Observe compatibility of seals with hydraulic fluid used! (Other seals upon request) | V | FKM seals |
| Locating hole | Without locating hole | |
.jpg)