The TS 1 conveyor system saves on space due to its compact construction. It is specifically tailored to small, lightweight products and assemblies, which require high positioning accuracy and repeatability.
Products
OverviewIndustries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewWhen it comes to the efficient production of small products or modules, the Rexroth TS 1 conveyor system is the right decision. It is specially tailored to the precise assembly of complex products. The ability to integrate into the pre-assembly and subassembly of a higher-level system is one of its strengths.
COMPACT DESIGN
The TS 1 conveyor system saves on space due to its compact construction. It is specifically tailored to small, lightweight products and assemblies, which require high positioning accuracy and repeatability.
UNITS WITH EXACT PRECISION
Small products and exact procedures need to be positioned and reproduced precisely, and this is exactly the right task for the TS 1 position unit. Different types of workpiece pallets in either plastic or stainless steel complete the range of precise units offered by Bosch Rexroth.
VARIOUS APPLICATIONS
The TS 1 is suitable in the fields of medicine technology (e.g. hearing aids, pacemakers), electronics (hard disk drives, regulators, sensors), precision mechanics (small motors, switches) and optics (contact lenses). Even assembly lines in cleanrooms and dry rooms can be realized.
Key technical data
Workpiece pallet weight: |
up to 3 kg |
Workpiece pallet sizes: | 80 x 80 mm, 120 x 120 mm, 160 x 160 mm |
Workpiece pallet varieties: | plastic, plastic/steel and aluminum |
Conveyor media: | belt, toothed belt |
Conveyor speed: | 6, 9, 12, 15, 18 m/min |
High repeat accuracy: | of ± 0.015 mm |
Suitable for: | Class 6 cleanrooms (EN ISO 14644-1), dry rooms (up to approx. 1% relative humidity) |
Special components: | accumulation curves for short throughput times, positioning unit for top repeat accuracy and quick workpiece pallet changeover |
Order Information |