United Kingdom

Select your location

United Kingdom
  • Home
 

Energy efficient clamping, cooling and lubrication

Content
Project Name Machining centre
Industry Cutting machine tools
Technologies Hydraulics
4EE Levers Energy System Design, Efficient Components, Energy on Demand
 
 

Increasing energy efficiency in cooling and lubrication systems

Initial situation

The machining center was equipped with a control pump for the hydraulics for clamping, gripping, straightening and weight compensation as well as with a fixed displacement pump for the filter/cooling circuit. The system had an installed capacity of 5.5 kW.

The Rexroth 4EE Solution

A variable speed pump drive with a connected load of only 4 kW produces the required flows on demand and lowers rotational speeds in partial load operation as needed. This reduced the amount of cooling needed, even more so because the Rexroth specialists rerouted the tank line through the filter/cooler. Moreover, Sytronix simplifies the engineering significantly.

The result

By switching to a variable speed pump drive, the energy consumption of the hydraulic system in this machining center drops by 45 percent.

Before

- Energy consumption: 24,600 kWh/a

After Rexroth 4EE

- Energy consumption 13,620 kWh/a

- Savings: 10,980 kWh/a

 
 

Top product

 

From concept development to system start up

With the Rexroth 4EE systematic approach, our industry and technology specialists will support you in identifying and realising all potential energy savings in your application. This will allow you to answer your customers' requirements for lower energy consumption and maximum productivity.