Achieve standard-compliant safety efficiently


Simplify your engineering process through SafeLogic

From the concept development to the implementation simply more efficient: Rexroth supports you during the whole engineering process. We show you how you can calculate the performance level in clearly structured work packages. During the implementation, intelligent software tools for our safety controls simplify the programming and validation of standard-compliant safety. A special feature: In SafeLogic, we separate the safety control from the standard control. Thus, modifications in the standard control's program sequence have no feedback effects on the safety functions.

Safety on Board

- 10 Steps to Performance Level

- Efficient engineering

- Separation of safety and standard control


Safety implemented into practice

Safe rolling mill system

How Bosch Rexroth has updated systems from different manufacturers and with different years of manufacture to state-of-the-art safety technology.

Braking distance reduced by more than 95%

How Bosch Rexroth has reduced the braking distance of a natural rubber mixing plant in the event of a safe stop to 18 mm.

Safe stage technology

How, at all times, the Rexroth stage control system safely controls more than 600 drives in the Bolshoi Theater.


Cost efficiency throughout the entire engineering process

Use our best practices for calculating the performance level and increase your machine safety through intelligent software assistants and controls. The result: Standard-compliant safety and maximum cost efficiency.