Cancel
OK

IndiaEnglish

Select your location

International

Proportional flow control valve – Type 2FRE

Consultation request
Type code
2FRE
6
-
2X
/
K4
V

Proportional flow control valve, nominal size 6; Component series 2X; Maximum operating pressure 210 bar; Maximum flow 25 l/min.

Display results list
Result count
36 from 36
Type
Proportional flow control valve, 2-way version
Nominal size
Nominal size 6
Pressure balance
Device series
Device series 20 to 29
Nominal volume flow
Volumetric flow rates at pressure difference of 10 bar, measured with HLP46, ϑoil = 40 ± 5°C)
Electrical connection
Individual connection, without mating connector
Check valve
Seal material
FKM seal
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD