Cancel
OK

CanadaFrançais

Sélectionnez votre Localisation

International

Proportional directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)

Demande de Chiffrage
Code d'identification
4
WRE
E
10
-
3X
/
/
24

Afficher listings
# Tiroirs compatibles :
83 de 83
Main ports
4 Main ports
Type
Proportional directional valve, direct operated
Drive electronics
With integrated electronics
Nominal size
10
Symbol
Nominal volume flow
Component series
Component series 30 to 39
Seal material
Corrosion resistance (outside)
Supply voltage
Direct voltage 24 V
Electronic interface
Test certificates
None
Additional information
Documentation
Ajouter au panier
You have successfully finished your selection.
Référence produit:
Description produit
Demande de Plans