Cancel
OK

ArgentinaEspañol

Seleccione su ubicación

International

Directional servo-valve in 4-way design, Type 4WS_2E

Consulta de asesoramiento
Código
10
-
5X
/
B
K31
E
V

2-stage servo valve with mechanical or mechanical and electric return in nominal size 10; Component series 5X; Maximum operating pressure 315 bar; Maximum flow 180 l/min

Display results list
Result count
159 de 159
Type
Return
Nominal size
Nominal size 10
Device series
Device series 50 to 59
Nominal volume flow
Volumetric flow rate at valve pressure differential = 70 bar
Control electronics
Pilot oil supply and return
Pressure range
Electrical connection
Without mating connector, with connector
Spool overlap
0 to 0,5% negative
The spool overlap in % is referred to the nominal stroke of the control spool.
Seals material
FKM seals
Additional information
Further details in plain text of the consultation request
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD