Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 25; Component series 3X; Maximum operating pressure 350 bar; Maximum flow 1020 l/min.
| You have successfully finished your selection. |
| Número de material: |
Código:4WSE3E253X//K31
| The following data were selected. | ||
|---|---|---|
| Type | 4WSE3E | Electrically operated, 3-stage directional servo-valve in 4-way design |
| Nominal size | 25 | Nominal size 25 |
| Component series | 3X | Component series 30 to 39 |
| Electrical connection | K31 | 6+PE, without mating connector |
| Additional information | Further details in plain text of the consultation request | |