Cancel
OK

USAEnglish

Select your location

International

Radial piston pump PR4-3X

Consultation request
Type code
PR4
-
3X
/
R

Fixed displacement radial piston pump, Sizes 1,60 to 20,00 cm³, Component series 3X, Maximum operating pressure 700 bar.

Display results list
Result count
175 from 175
Displacement volume
Direction of rotation
Clockwise
Viewed on drive shaft
Drive shaft
Line connection
Seal material
Pressure ports
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD