Cancel
OK

SpainEspañol

Seleccione su localización

International

Directional spool valves, direct operated, with solenoid actuation – Type WE 6...E

Consulta de asesoramiento
Código
WE
6
6X
/
E

Display results list
Result count
3387 de 3387
Main ports
Type
Directional valve
Size
Size 6
Symbol
Series
Series 60 … 69
Spring return / detent
Solenoid version
High-power solenoid, wet-pin, with detachable coil
Solenoid voltage
Manual override
Corrosion resistance
(outside)
Electrical connection
Mating connector, separate order
Spool position monitoring
Additional options
Switching time increase
Throttle insert port A
Use with flows which exceed the performance limit of the valve (see Product description)
Throttle insert port B
Use with flows which exceed the performance limit of the valve (see Product description)
Throttle insert port A and B
Use with flows which exceed the performance limit of the valve (see Product description)
Throttle insert port T
Use with flows which exceed the performance limit of the valve (see Product description)
Clamping length
Control spool play
Seal material
Observe compatibility of seals with hydraulic fluid used. Other seals upon request
Approval
Locating hole
Electric power consumption
Additional details
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD