Material Number
|
Material Description
|
Max. Qty.
|
Shipment (Business Days)
|
3842513581
|
Profile 11x20, pkg. of 10, 2000mm long
|
1
|
1
|
3842513582
|
Profile 11x20, single, 2000mm long
|
15
|
1
|
3842517179
|
Profile 20x20, pkg. of 20, 3000mm long
|
1
|
1
|
3842553614
|
Profile 45X45 20X6070MM
|
1
|
1
|
3842537816
|
Profile 20x40, pkg. of 24, 3000mm long
|
1
|
1
|
3842553621
|
Profile 45X45 L=6170
|
5
|
1
|
3842506949
|
Profile 30x30 2SA, pkg. of 20, 5600 mm long
|
1
|
1
|
3842553611
|
Profile 45X45L 20X6070mm
|
2
|
1
|
3842506951
|
Profile 30x30 3S, pkg. of 20, 5600 mm long
|
1
|
1
|
3842553618
|
Profile 45X45L L=6170
|
5
|
1
|
3842501574
|
Profile 30x30, pkg. of 20, 6000mm long
|
1
|
1
|
3842553615
|
Profile 45X90 12X6070MM
|
1
|
1
|
3842553622
|
Profile 45X90 L=6170
|
3
|
1
|
3842553612
|
Profile 45X90L 12X6070MM
|
1
|
1
|
3842529339
|
Profile 40x40, pkg. of 20, 6000mm long
|
1
|
1
|
3842553619
|
Profile 45X90L L=6170
|
3
|
1
|
3842529341
|
Profile 40x80L, pkg. of 12, 6070mm long
|
1
|
1
|
3842553613
|
Profile 90X90L 6X6070MM
|
1
|
1
|
3842553620
|
Profile 90X90L, 6170mm long
|
2
|
1
|
3842517173
|
Profile 20x20, single, 3000mm long
|
5
|
1
|
3842517178
|
Profile 20x40, single, 3100mm long
|
6
|
1
|
3842502538
|
Profile 30x30, single, 6000mm long
|
5
|
1
|
3842506957
|
Profile 45x45L 2NVS, pkg. of 20, 5600mm long
|
1
|
1
|
3842512603
|
Profile 30x60, pkg. of 10, 5600mm long
|
1
|
1
|
3842506959
|
Profile 45x45L 3N, pkg. of 20, 5600mm long
|
1
|
1
|
3842512930
|
Profile 30x60, single, 5600mm long
|
3
|
1
|
3842507127
|
Profile 45x60H, single, 6000mm long
|
5
|
1
|
3842507716
|
Profile 60x60, single, 6100mm long
|
5
|
1
|
3842511871
|
Profile 60x60L, single, 5700mm long
|
5
|
1
|
3842315122
|
Profile 45x60H, pkg. of 20, 6000mm long
|
1
|
1
|
3842507124
|
Profile 60x90H, single, 6000 mm long
|
3
|
1
|
3842315126
|
Profile 60x60, pkg. of 20, 6000mm long
|
1
|
1
|
3842511872
|
Profile 60x60L, pkg. of 20, 5600mm long
|
1
|
1
|
3842315124
|
Profile 60x90H, pkg. of 10, 6000 mm long
|
1
|
1
|
3842315125
|
Profile 90x90H, pkg. of 6, 6000mm long
|
1
|
1
|
3842507715
|
Profile 90x90H, single, 6000mm long
|
3
|
1
|
|
|
|
|