Leveling Feet & Caps ensure that every structure you build has a sturdy, secure foundation. They help you level and secure your structure to meet a variety of application requirements.
-
All Leveling Feet feature bases that swivel 5° to compensate for uneven floors
-
Threaded shaft has a wide adjustment range to ensure levelness of any structure
-
End Caps with Holes clip easily into the ends of the profile and provide a clear through-hole for leveling foot installation
Casters ensure that every structure you build is easily mobile. A variety of casters in different sizes and material types allow for application specific solutions.
-
Suitable for tool carts and small machines that must be transported
-
Available in locking or non-locking versions
-
Floor-protective to prevent marring of floor surfaces
Heavy-duty die-cast aluminum Foundation Brackets allow you to secure structural profiles on machine bases, guarding and worktables to the shop floor using anchor bolts.
-
Do not interfere with leveling feet and attach directly to the profile T-slot
-
Available in 160mm or 210mm lengths
-
The 120x120mm heavy duty die-cast aluminum foot plate can be used with 45x45, 45x60 and 60x60 profiles vertically to secure structures to the floor