Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
3842518351 | 10mm panel support insert, 2000mm | 50 | 1 |
3842184738 | 8mm & 10mm Variofix detent clip | 20 | 1 |
3842518347 | 8mm panel support insert, 2000mm | 50 | 1 |
3842544531 | Clean room hinge, 45-series to 45-series | 50 | 1 |
3842146906 | Heavy Duty 10mm panel support insert, 2000mm | 50 | 1 |
3842305768 | Inside corner connector | 20 | 1 |
3842525766 | Large strap handle, 8mm or 10mm T-slot | 10 | 1 |
3842544554 | Lift-off Hinge | 50 | 1 |
3842525480 | Medium strap handle, 8mm or 10mm T-slot | 50 | 1 |
3842305767 | Outside corner connector | 100 | 1 |
3842519565 | Panel support base, 2000mm | 30 | 1 |
3842519567 | Panel support glazing strip, 2000mm | 30 | 1 |
3842544505 | Style 2 hinge, 45-series to 45-series | 50 | 1 |
3842305766 | Wire mesh frame profile, 3000mm long | 20 | 1 |
3842515244 | Clamp Bushing 8/10 | 200 | 1 |
3842516165 | Magnetic Catch for Door Lock, groove=8/10 | 50 | 1 |
3842544502 | Plastic Hinge PA 30/45 | 50 | 1 |
3842544504 | Plastic Hinge PA 40/50 | 50 | 1 |
3842518738 | Strap-Shaped Handle, black, groove=6 | 50 | 1 |
3842548834 | VARIOFIX BLOCK 10, VARIOFIX, GREY | 100 | 1 |
3842548832 | VARIOFIX BLOCK 8, VARIOFIX, GREY | 50 | 1 |
3842548840 | VARIOFIX BLOCK S, N10,40/45, GREY | 50 | 1 |