Material Number
|
Material Description
|
Max. Qty.
|
Shipment (Business Days)
|
3842549730
|
Slide Rail Basic, 65-320, Blue, 30M Roll
|
4
|
5
|
3842549727
|
Slide Rail Advanced, 65-320, Grey, 30M Roll
|
8
|
5
|
3842546116
|
Slide Rail Premium, 65-320, Grey, 30M Roll
|
8
|
5
|
2918140005
|
Self-Tapping Screw DIN7981, ST2.9x9.5
|
100
|
5
|
2918220051
|
Self-Tapping Screw DIN7982, ST2.9x9.5
|
100
|
5
|
3842547216
|
Chain Jointed Bolt, 65-320, Plastic
|
100
|
5
|
3842547727
|
Chain Pin, 65-320, SS
|
10
|
5
|
3842546000
|
Chain Link, 65, Flat
|
10
|
5
|
3842546069
|
Chain, 65, Flat
|
10
|
5
|
3842546077
|
Chain, 65, Static Friction
|
5
|
5
|
3842546001
|
Chain Link, 90, Flat
|
10
|
5
|
3842546070
|
Chain, 90, Flat
|
10
|
5
|
3842546078
|
Chain, 90, Static Friction
|
5
|
5
|
3842546028
|
Chain Link, 160-320, Basic
|
10
|
5
|
3842546094
|
Chain Plate, 240, Flat
|
10
|
5
|
3842546073
|
Chain, 240, Flat
|
10
|
5
|
3842546081
|
Chain, 240, Static Friction
|
5
|
5
|
3842530277
|
Profile Connector, AL
|
20
|
5
|
3842546672
|
Profile Cross Connector, 65, AL
|
50
|
5
|
3842546673
|
Profile Cross Connector, 90, AL
|
50
|
5
|
3842546676
|
Profile Cross Connector, 240, AL
|
50
|
5
|
3842547899
|
Assembly Module, AL
|
2
|
5
|
3842546642
|
Conveyor Profile, 65-320 Open, AL, 6070mm
|
12
|
5
|
3842996026
|
Conveyor Profile, 65-320 Open, AL, cut-to-length
|
12
|
5
|
3842546638
|
Conveyor Profile, 65 Closed, AL, 6070mm
|
6
|
5
|
3842996022
|
Conveyor Profile, 65 Closed, AL, cut-to-length
|
10
|
5
|
3842546639
|
Conveyor Profile, 90 Closed, AL, 6070mm
|
6
|
5
|
3842996023
|
Conveyor Profile, 90 Closed, AL, cut-to-length
|
10
|
5
|
3842546704
|
Support Profile, AL, 160-320, 6170mm
|
6
|
5
|
3842996028
|
Support Profile, AL, 160-320, cut-to-length
|
10
|
5
|
3842518477
|
Pan-Head Screw, ISO7380, M6x20
|
20
|
5
|
2916011884
|
Washer, DIN9021, A6.4
|
20
|
5
|
2915011007
|
Hexagon Nut, ISO4032, M6
|
100
|
5
|
2918540058
|
Hexagon Nut, ISO4035, M6
|
20
|
5
|
3842547895
|
Profile Connection Link STS
|
20
|
5
|
3842546688
|
Profile Cross Connector, 240, STS
|
50
|
5
|
3842547906
|
Support Profile, STS, 160-320, 3024mm
|
6
|
5
|
3842996029
|
Support Profile, STS, 160-320, cut-to-length
|
10
|
5
|
3842546648
|
Conveyor Profile, 240 Open, STS, 3024mm
|
6
|
5
|
3842996027
|
Conveyor Profile, 240 Open, STS, cut-to-length
|
10
|
5
|
2918120193
|
Hexagon Screw, ISO4017, M6X12, A2
|
20
|
5
|
2918640006
|
Washer, DIN9021, A6.4, A2
|
20
|
5
|
2918500013
|
Hexagon Nut, ISO4032, M6, A2
|
20
|
5
|
|
|
|
|