Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
R911342844 | FWS-XM21**-MLC-OCI****-00-NNNN | 1 | 5 |
R911342843 | FWS-XM21**-MLC-OPCUA**-00-NNNN | 1 | 5 |
R911389263 | FWS-XM21**-MLC-ROCO**B-00-NNNN | 1 | 5 |
R911342839 | FWS-XM21**-MLC-TECH***-00-NNNN | 1 | 5 |
R911344247 | FWS-XM22**-MLC-HYD****-00-NNNN | 1 | 5 |
R911344250 | FWS-XM22**-MLC-OCI****-00-NNNN | 1 | 5 |
R911344249 | FWS-XM22**-MLC-OPCUA**-00-NNNN | 1 | 5 |
R911344246 | FWS-XM22**-MLC-ROCO***-00-NNNN | 1 | 5 |
R911389265 | FWS-XM22**-MLC-ROCO**B-00-NNNN | 1 | 5 |
R911344245 | FWS-XM22**-MLC-TECH***-00-NNNN | 1 | 5 |
R911173397 | XFE01.1-FB-03 | 1 | 5 |
R911370639 | XM2100.01-01-31-31-001-NN-100NNNN | 1 | 5 |
R911375025 | XM2100.01-01-31-31-001-NN-101NNNN | 1 | 5 |
R911370704 | XM2100.01-01-31-31-301-NN-101NNNN | 1 | 5 |
R911391308 | XM2100.01-01-31-31-001-NN-111NNNN | 1 | 5 |
R911391313 | XM2100.01-01-31-31-301-NN-111NNNN | 1 | 5 |
R911388677 | XM2200.01-01-31-31-001-NN-101NNNN | 1 | 5 |
R911391318 | XM2200.01-01-31-31-001-NN-111NNNN | 1 | 5 |
R911370638 | XM2200.01-01-31-31-301-NN-101NNNN | 1 | 5 |
R911391324 | XM2200.01-01-31-31-301-NN-111NNNN | 1 | 5 |