Material Number | Material Description | Max Quantity | Shipment (Business Days) |
---|---|---|---|
R156070010 | LINEAR ACTUATOR EMC-100-XC-2 | 2 | 10 |
R156010010 | LINEAR ACTUATOR EMC-032-NN-2 | 2 | 10 |
R156020010 | LINEAR ACTUATOR EMC-040-NN-2 | 2 | 10 |
R156030010 | LINEAR ACTUATOR EMC-050-NN-2 | 2 | 10 |
R156040010 | LINEAR ACTUATOR EMC-063-NN-2 | 2 | 10 |
R156050010 | LINEAR ACTUATOR EMC-080-NN-2 | 2 | 10 |
R156060010 | LINEAR ACTUATOR EMC-100-NN-2 | 2 | 10 |